Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE403BXHSAFQAHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQAHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BXHSAFQAATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQAATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BXHSAFQAFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQAFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQA | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQA | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQAKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQAKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQARSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQARSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQAHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQAHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQAATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQAATL | N/A 4.25 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BXHSAFQAFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE404BRHSAFQAFS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BXHSAFQA | N/A 4.3750 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BRHSAFQA | N/A 4.3750 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BXHSAFQAKPS | N/A 4.3750 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BRHSAFQAKPS | N/A 4.3750 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BXHSAFQARSS | N/A 4.3750 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BRHSAFQARSS | N/A 4.3750 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE406BXHSAFQAHTPS | N/A 4.3750 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|