Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE503BXHSAFQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQ | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQ | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQKPS | N/A 5.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQRSS | N/A 5.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQHTPS | N/A 5.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQATL | N/A 5.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BXHSAFQFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE504BRHSAFQFS | N/A 5.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BRHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BRHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BRHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BRHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BRHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE507BXHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|