Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE507BRHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQ | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQ | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQATL | N/A 5 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQATL | N/A 5 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BXHSAFQFS | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE508BRHSAFQFS | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE511BXHSAFQ | N/A 5 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQ | N/A 5 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BXHSAFQKPS | N/A 5 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQKPS | N/A 5 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BXHSAFQRSS | N/A 5 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQRSS | N/A 5 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BXHSAFQHTPS | N/A 5 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQHTPS | N/A 5 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BXHSAFQATL | N/A 5 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQATL | N/A 5 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BXHSAFQFS | N/A 5 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE511BRHSAFQFS | N/A 5 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|