Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE512BXHSAFQ | N/A 5.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQ | N/A 5.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSAFQKPS | N/A 5.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQKPS | N/A 5.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSAFQRSS | N/A 5.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQRSS | N/A 5.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSAFQHTPS | N/A 5.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQHTPS | N/A 5.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSAFQATL | N/A 5.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQATL | N/A 5.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BXHSAFQFS | N/A 5.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE512BRHSAFQFS | N/A 5.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQ | N/A 5.8750 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQ | N/A 5.8750 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQKPS | N/A 5.8750 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQKPS | N/A 5.8750 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQRSS | N/A 5.8750 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQRSS | N/A 5.8750 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQHTPS | N/A 5.8750 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQHTPS | N/A 5.8750 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQATL | N/A 5.8750 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQATL | N/A 5.8750 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BXHSAFQFS | N/A 5.8750 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE514BRHSAFQFS | N/A 5.8750 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQ | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|