timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE607BXHSAFQKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BXHSAFQFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE607BRHSAFQFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQ N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQ N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQHTPS N/A 6 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQHTPS N/A 6 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQATL N/A 6 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQATL N/A 6 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BXHSAFQFS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE608BRHSAFQFS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 185430 lbf824100 N N/A 257168 lbf1143000 N N/A 1200 rpm N/A
MSE703BXHSAFQA N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE703BRHSAFQA N/A 7 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
MSE703BXHSAFQAKPS N/A 7 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227893 lbf1012900 N N/A 341160 lbf1516300 N N/A 960 rpm N/A
Unit of Measure
« 11 12 13 14 15 »