timken-TU Frame-TheTimkenCompany-3D-06-28-2022-left-angle-view
Top Mounted Take-Up Frame TU Dimensions
Unit of Measure
1 2 

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

TU7 2 5/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
TU7 2 3/8 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
TU7 2 7/16 N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
TU9 2 11/16 N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A
TU9 2 15/16 N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A
Unit of Measure
1 2