Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
1
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAMC11K115S | N/A 22211 | N/A 1 15/16 in | N/A 4.531 in115.1 mm | N/A 2.49 in63.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAMC11K050S | N/A 22211 | N/A 50 mm | N/A 4.531 in115.1 mm | N/A 2.49 in63.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAMC11K200S | N/A 22211 | N/A 2 in | N/A 4.531 in115.1 mm | N/A 2.49 in63.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAMC13K203S | N/A 22213 | N/A 2 3/16 in | N/A 5 in127 mm | N/A 2.79 in70.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAMC13K204S | N/A 22213 | N/A 2 1/4 in | N/A 5 in127 mm | N/A 2.79 in70.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAMC13K060S | N/A 22213 | N/A 60 mm | N/A 5 in127 mm | N/A 2.79 in70.9 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAMC15K207S | N/A 22215 | N/A 2 7/16 in | N/A 5 7/8 in149.2 mm | N/A 3.08 in78.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAMC15K208S | N/A 22215 | N/A 2 1/2 in | N/A 5 7/8 in149.2 mm | N/A 3.08 in78.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAMC15K065S | N/A 22215 | N/A 65 mm | N/A 5 7/8 in149.2 mm | N/A 3.08 in78.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAMC17K215S | N/A 22217 | N/A 2 15/16 in | N/A 6.7500 in171.5 mm | N/A 3.44 in87.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAMC17K075S | N/A 22217 | N/A 75 mm | N/A 6.7500 in171.5 mm | N/A 3.44 in87.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAMC17K300S | N/A 22217 | N/A 3 in | N/A 6.7500 in171.5 mm | N/A 3.44 in87.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAMC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 8.1250 in206.4 mm | N/A 3.99 in101.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAMC20K308S | N/A 22220 | N/A 3 1/2 in | N/A 8.1250 in206.4 mm | N/A 3.99 in101.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAMC20K090S | N/A 22220 | N/A 90 mm | N/A 8.1250 in206.4 mm | N/A 3.99 in101.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAMC22K100S | N/A 22222 | N/A 100 mm | N/A 8-3/4 in222.3 mm | N/A 4.410 in112 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAMC22K315S | N/A 22222 | N/A 3 15/16 in | N/A 8-3/4 in222.3 mm | N/A 4.410 in112 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAMC22K400S | N/A 22222 | N/A 4 in | N/A 8-3/4 in222.3 mm | N/A 4.410 in112 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAMC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 10.437 in265.1 mm | N/A 4.89 in124.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAMC26K408S | N/A 22226 | N/A 4 1/2 in | N/A 10.437 in265.1 mm | N/A 4.89 in124.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAMC26K115S | N/A 22226 | N/A 115 mm | N/A 10.437 in265.1 mm | N/A 4.89 in124.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
Unit of Measure
1