Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPG11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG12K055S | N/A 22212 | N/A 55 mm | N/A 2.756 in70 mm | N/A 7 in177.8 mm | N/A 8.63 in219.2 mm | N/A 1.38 in35.31 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAPG13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPG13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 2.13 in53.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPG16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 1.97 in50 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPG13K060S | N/A 22213 | N/A 60 mm | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPG15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPH15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPK15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4SD15K207S | N/A 22215 | N/A 2 7/16 in | N/A 4 in101.6 mm | N/A 9.88 in251 mm | N/A 11.63 in295.4 mm | N/A 2-1/2 in63.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4DI15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 9.2 in235 mm | N/A 10.25 in260.4 mm | N/A 1.75 in44.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPG15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPH15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPK15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4SD15K208S | N/A 22215 | N/A 2 1/2 in | N/A 4 in101.6 mm | N/A 9.88 in251 mm | N/A 11.63 in295.4 mm | N/A 2-1/2 in63.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4DI15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 9.2 in235 mm | N/A 10.25 in260.4 mm | N/A 1.75 in44.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|