Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPH24K110S | N/A 22224 | N/A 110 mm | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| DVPF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 4-3/4 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2-1/2 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPH26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4-1/4 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K407S | N/A 22226 | N/A 4 7/16 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5-3/4 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2-1/4 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVPF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 4-3/4 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2-1/2 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPH26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4-1/4 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K408S | N/A 22226 | N/A 4 1/2 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5-3/4 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2-1/4 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVPF26K115S | N/A 22226 | N/A 115 mm | N/A 4-3/4 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2-1/2 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPH26K115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K115S | N/A 22226 | N/A 115 mm | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4-1/4 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K115S | N/A 22226 | N/A 115 mm | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K115S | N/A 22226 | N/A 115 mm | N/A 5-3/4 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2-1/4 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG28K125S | N/A 22228 | N/A 125 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4SD28K125S | N/A 22228 | N/A 125 mm | N/A 7-1/2 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3-3/4 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4DI28K125S | N/A 22228 | N/A 125 mm | N/A 6-1/4 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2-1/2 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPH28K125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A | N/A |
N/A
|
| TAPG28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4SD28K415S | N/A 22228 | N/A 4 15/16 in | N/A 7-1/2 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3-3/4 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|