Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAFNL09K040S | N/A 22209 | N/A 40 mm | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAFNL09K107S | N/A 22209 | N/A 1 7/16 in | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAFNL09K108S | N/A 22209 | N/A 1 1/2 in | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAFNL10K111S | N/A 22210 | N/A 1 11/16 in | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAFNL10K112S | N/A 22210 | N/A 1 3/4 in | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAFNL11K050S | N/A 22211 | N/A 50 mm | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFNL11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFNL11K200S | N/A 22211 | N/A 2 in | N/A 6.69 in170 mm | N/A 0.5 in12 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFNL12K055S | N/A 22212 | N/A 55 mm | N/A 7.09 in180 mm | N/A 0.5 in12 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAFNL13K203S | N/A 22213 | N/A 2 3/16 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAFNL13K204S | N/A 22213 | N/A 2 1/4 in | N/A 7.48 in190 mm | N/A 0.5 in12 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVF09K107S | N/A 22209 | N/A 1 7/16 in | N/A 4.95 in125.7 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVF09K108S | N/A 22209 | N/A 1 1/2 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVF09K040S | N/A 22209 | N/A 40 mm | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVF10K111S | N/A 22210 | N/A 1 11/16 in | N/A 5.84 in148.3 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DVF10K112S | N/A 22210 | N/A 1 3/4 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAFNL10K045S | N/A 22210 | N/A 45 mm | N/A 6.3 in160 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DVF10K045S | N/A 22210 | N/A 45 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DVF11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAFK11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAFKP11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVF11K050S | N/A 22211 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAFK11K050S | N/A 22211 | N/A 50 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAFKP11K050S | N/A 22211 | N/A 50 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVF11K200S | N/A 22211 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|