Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFB15K065S N/A 22215 N/A 65 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAFC15K065S N/A 22215 N/A 65 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAFK15K065S N/A 22215 N/A 65 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAFNL15K065S N/A 22215 N/A 65 mm N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAFKP15K065S N/A 22215 N/A 65 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
TAFNL16K211S N/A 22216 N/A 2 11/16 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
TAFNL16K212S N/A 22216 N/A 2 3/4 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
TAFNL16K070S N/A 22216 N/A 70 mm N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
DVF17K215S N/A 22217 N/A 2 15/16 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFB17K215S N/A 22217 N/A 2 15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K215S N/A 22217 N/A 2 15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K215S N/A 22217 N/A 2 15/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K215S N/A 22217 N/A 2 15/16 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFKP17K215S N/A 22217 N/A 2 15/16 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVF17K075S N/A 22217 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFB17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K075S N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K075S N/A 22217 N/A 75 mm N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFKP17K075S N/A 22217 N/A 75 mm N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
DVF17K300S N/A 22217 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFB17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFC17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFK17K300S N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
TAFNL17K300S N/A 22217 N/A 3 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A
Unit of Measure
1 2 3 4 5