Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
« 6
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DVP22K100S | N/A 22222 | N/A 100 mm | N/A 4-1/4 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K100S | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K100S | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4-1/4 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVP22K400S | N/A 22222 | N/A 4 in | N/A 4-1/4 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPA22K400S | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN22K400S | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPN24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPN24K404S | N/A 22224 | N/A 4.25 in | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPN24K110S | N/A 22224 | N/A 110 mm | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPA26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPA26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPA26K115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN28K125S | N/A 22228 | N/A 125 mm | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPN28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPN28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 15.13 in384.3 mm | N/A 17.38 in441.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
Unit of Measure
« 6