Timken_TRB_2ROWASSY_TDI_39585D-90015-A2
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

74512D - 74856 N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5625 in217.488 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A
74555D - 74856 N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5625 in217.488 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A
74555D - 74845 N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.4636 in214.975 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A
74555D - 74850P N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A
74555D - 74850W N/A 74000 N/A 5 1/2 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A
767D - 752 N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A
767D - 752A N/A 755 N/A 3 1/2 in88.900 mm N/A 6.299 in159.995 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A
767D - 752AA N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A
767D - 753 N/A 755 N/A 3 1/2 in88.900 mm N/A 6.6250 in168.275 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A
779D - 772A N/A 775 N/A 3.8750 in98.425 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 1.5000 in38.100 mm N/A 4.0000 in101.600 mm N/A 135000 lbf603000 N N/A
779D - 773 N/A 775 N/A 3.8750 in98.425 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 1.5748 in40 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A
78251D - 78551 N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A
78251D - 78537 N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A
78255D - 78571 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 66900 lbf298000 N N/A
78255D - 78537 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A
78255D - 78551 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 66900 lbf298000 N N/A
782D - 773 N/A 775 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 1.5748 in40 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A
782D - 772A N/A 775 N/A 4.1250 in104.775 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 1.5000 in38.100 mm N/A 4.0000 in101.600 mm N/A 135000 lbf603000 N N/A
81601D - 81964 N/A 81000 N/A 6 in152.400 mm N/A 9.6457 in245.001 mm N/A 3.6250 in92.075 mm N/A 1.3125 in33.338 mm N/A 3.4375 in87.313 mm N/A 157000 lbf699000 N N/A
81601D - 81962X N/A 81000 N/A 6 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 1.6250 in41.275 mm N/A 3.4274 in87.056 mm N/A 157000 lbf699000 N N/A
81601D - 81962 N/A 81000 N/A 6 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 1.3125 in33.338 mm N/A 3.4375 in87.313 mm N/A 157000 lbf699000 N N/A
82680D - 82622 N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A
82680DG - 82622 N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A
82680DG - 82620 N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A
82681D - 82622 N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A
Unit of Measure
« 6 7 8 9 10 »