CAD (0)
▾
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Angular Contact Ball Bearings
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
C - Ring Width (mm)
C - Ring Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5206KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21700 N4900 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5206WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5206WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5306K | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5306KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5306WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5306WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.543 in | C - Ring Width N/A 39.688 mm1.5625 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 59600 N13400 lbf | Ce - Dynamic Radial Rating N/A 89000 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
| 5207K | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 45000 N10200 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5207W | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5207WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5307K | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5307KG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5307WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 38.1 mm1.5 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5307WG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating N/A 115700 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
| 5208K | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 33900 N7650 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5208W | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5208WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5308K | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 46000 N10400 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5308W | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 90600 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5308KG | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 46000 N10400 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5308WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 90600 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|