CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

1 - 25 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 8 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 33000 rpm N/A
N/A 8 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 33000 rpm N/A
N/A 8 mm N/A 16 mm N/A 4 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1070 N N/A 470 N N/A 40000 rpm N/A 40000 rpm N/A
N/A 8 mm N/A 16 mm N/A 4 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1070 N N/A 470 N N/A 40000 rpm N/A 40000 rpm N/A
N/A 8 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 1900 N N/A 730 N N/A 37000 rpm N/A 37000 rpm N/A
N/A 8 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1900 N N/A 730 N N/A 37000 rpm N/A 37000 rpm N/A
N/A 6 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2000 N N/A 710 N N/A 38000 rpm N/A 38000 rpm N/A
N/A 6 mm N/A 19 mm N/A 6 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2000 N N/A 710 N N/A 38000 rpm N/A 38000 rpm N/A
N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 1260 N N/A 490 N N/A N/A N/A
N/A 6.35 mm N/A 15.875 mm N/A 4.978 mm N/A Shields N/A Standard Food Safe Grease N/A 1260 N N/A 490 N N/A N/A N/A
N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A N/A N/A
N/A 9.525 mm N/A 22.225 mm N/A 7.142 mm N/A Shields N/A Standard Food Safe Grease N/A 2830 N N/A 1130 N N/A N/A N/A
N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A N/A N/A
N/A 12.7 mm N/A 28.575 mm N/A 7.938 mm N/A Shields N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A N/A N/A
N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A N/A N/A
N/A 15.875 mm N/A 34.925 mm N/A 8.733 mm N/A Shields N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A N/A N/A
N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A N/A N/A
N/A 19.05 mm N/A 41.275 mm N/A 11.113 mm N/A Shields N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A N/A N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 3890 N N/A 1570 N N/A 26000 rpm N/A N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Open N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A 16700 rpm N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Standard Industrial Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Shields N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A N/A
N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A 16700 rpm N/A
N/A 10 mm N/A 30 mm N/A 9 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 4350 N N/A 1910 N N/A 22000 rpm N/A N/A
1 - 25 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »