CAD (0)
▾
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Total Height H2 (in)
Total Height H2 (mm)
Foot Height H1 (in)
Foot Height H1 (mm)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBP207-20/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCBP207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCBP207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP206-20/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP206-20/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP207-20/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP207-20/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCPLP207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCPLP207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP206-20/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP206-20/FVSL525 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/FVSL525 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSP206-20/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/F | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP207-20/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP207-20/FVSL525 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCSP207-20/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCSP207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCSP207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP207-21/F | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
| SUCAP207-21/FVSL525 | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/FVSL525 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Graphite Solid Lube |
CAD
N/A
|
| SUCAP207-21/FVSL613 | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21/FVSL613 | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
| SUCAP207-21-IP69K/F | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21-IP69K/F | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|