CAD (0)
  • Cart is empty
1 - 25 of 319 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Machined Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Blue Thermoset (Polymer) N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 3/4 in N/A Cast Stainless Steel N/A SUC204-12-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Machined Stainless Steel N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Blue Thermoset (Polymer) N/A SUC204-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204/F N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
N/A 20 mm N/A Cast Stainless Steel N/A SUC204/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
1 - 25 of 319 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »