CAD (0)
  • Cart is empty
51 - 75 of 319 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Seal Type

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 25 mm N/A Machined Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Blue Thermoset (Polymer) N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 25 mm N/A Cast Stainless Steel N/A SUC205-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Machined Stainless Steel N/A SUC205-16/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Machined Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Blue Thermoset (Polymer) N/A SUC205-16-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16/FVSL525 N/A Food Grade Graphite Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/F N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 in N/A Cast Stainless Steel N/A SUC205-16-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
N/A 1 1/8 in N/A Machined Stainless Steel N/A SUC206-18/F N/A Standard Food Safe Grease N/A 3710 lbf16500 N N/A 2035 lbf9050 N N/A
51 - 75 of 319 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »