CAD (0)
▾
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCAT207-22/FVSL613 | Bore Size N/A 1 3/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-22/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-22-IP69K/F | Bore Size N/A 1 3/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-22-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-22-IP69K/FVSL613 | Bore Size N/A 1 3/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-22/F | Bore Size N/A 1 3/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-22/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-22/FVSL613 | Bore Size N/A 1 3/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-22/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-22-IP69K/F | Bore Size N/A 1 3/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-22-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-22-IP69K/FVSL613 | Bore Size N/A 1 3/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-22-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207/F | Bore Size N/A 35 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207/FVSL525 | Bore Size N/A 35 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207/F | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBT207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCST207/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCST207/FVSL525 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCST207/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCST207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCST207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-23/F | Bore Size N/A 1 7/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-23/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-23/FVSL525 | Bore Size N/A 1 7/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-23/FVSL525 | Lubrication Type N/A Food Grade Graphite Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-23/FVSL613 | Bore Size N/A 1 7/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-23/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAT207-23-IP69K/F | Bore Size N/A 1 7/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-23-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|