CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| FAU4LKSF211-34 | Bore Size N/A 2.1250 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK211-34 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF211-34 | Bore Size N/A 2.1250 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK211-34 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF211-34 | Bore Size N/A 2.1250 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK211-34 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF211-34 | Bore Size N/A 2.1250 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK211-34 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF211-34 | Bore Size N/A 2.1250 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK211-34 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSF211 | Bore Size N/A 55 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK211 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF211 | Bore Size N/A 55 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK211 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF211 | Bore Size N/A 55 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK211 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF211 | Bore Size N/A 55 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK211 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF211 | Bore Size N/A 55 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK211 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSF211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF211-35 | Bore Size N/A 2 3/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK211-35 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSF212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF212-36 | Bore Size N/A 2 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212-36 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSF212 | Bore Size N/A 60 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSF212 | Bore Size N/A 60 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSF212 | Bore Size N/A 60 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSF212 | Bore Size N/A 60 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSF212 | Bore Size N/A 60 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK212 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|