CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| PAU4LKBFB206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFB206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFB206 | Bore Size N/A 30 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFB206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFBQK206 | Bore Size N/A 30 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFBQK206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFBQK206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK206-19 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-19 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFBQK206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-19 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKPLFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-19 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFB206-19 | Bore Size N/A 1 3/16 in | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK206-19 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|