CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKSFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK206-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-20 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHEAFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV206-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKHVAFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207-20 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLFB206-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK206-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKPLFB207-20 | Bore Size N/A 1 1/4 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-20 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|