CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKBFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFB207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFBQK207-21 | Bore Size N/A 1 5/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK207-21 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFBQK207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKPLFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKSFB207-22 | Bore Size N/A 1 3/8 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK207-22 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|