CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| ONU4LKBFBQK208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFBQK208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK208-25 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-25 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFB208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV208-25 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKSFBQK208-25 | Bore Size N/A 1 9/16 in | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK208-25 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAFB208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFB208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFB208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFB208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| FAU4LKSFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKAFB208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFB208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKBFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FEU4LKSFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A FE – Food Safe (Europe) | Bearing Number N/A FEU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKAFB208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFB208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKBFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| NAU4LKSFBQK208 | Bore Size N/A 40 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK208 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|