CAD (0)
  • Cart is empty
826 - 831 of 831 | Results Per Page | View | Unit of Measure
« 31 32 33 34 
Clear Filter

Bore Size (in)

Bore Size (mm)

Bearing Style

Housing Material

DoubleLock® Style

Part Number

Bore Size

Bearing Style

Bearing Number

Housing Material

DoubleLock® Style

CAD

N/A 2 in N/A PA – Low Abrasion/Food Safe N/A PAU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Machined Stainless Steel N/A Standard N/A
N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Blue Thermoset (Polymer) N/A Standard N/A
N/A 2 in N/A QF – Food Safe N/A QFU4LKHE210-32 N/A Machined Stainless Steel N/A HE – High Temp. Expansion N/A
N/A 2 in N/A QF – Food Safe N/A QFU4LKHV210-32 N/A Machined Stainless Steel N/A HV – High Temp. Fixed N/A
N/A 2 in N/A QF – High Temp N/A QFU4LK210-32 N/A Cast Stainless Steel N/A Standard N/A
826 - 831 of 831 | Results Per Page | View | Unit of Measure
« 31 32 33 34