CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant Mounted Poly-Round® Plain Bearings
Part Number |
Bore Size |
Bearing Style |
Bearing Number |
Housing Material |
DoubleLock® Style |
CAD |
|---|---|---|---|---|---|---|
| NAU4LKSFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A NA – Food Safe | Bearing Number N/A NAU4LK205 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKAFB205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFB205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKBFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKPLFB205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| ONU4LKSFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A ON – Metal detectable | Bearing Number N/A ONU4LK205 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKAFB205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFB205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKBFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKPLFB205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| PAU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A PA – Low Abrasion/Food Safe | Bearing Number N/A PAU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKAFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKBFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKHEAFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHE205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| QFU4LKHVAFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – Food Safe | Bearing Number N/A QFU4LKHV205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|
| QFU4LKPLFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A White Thermoplastic (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFB205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| QFU4LKSFBQK205 | Bore Size N/A 25 mm | Bearing Style N/A QF – High Temp | Bearing Number N/A QFU4LK205 | Housing Material N/A Cast Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKAFB205-16 | Bore Size N/A 1 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFB205-16 | Bore Size N/A 1 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-16 | Housing Material N/A Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKBFBQK205-16 | Bore Size N/A 1 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LK205-16 | Housing Material N/A Hygienic Blue Thermoset (Polymer) | DoubleLock® Style N/A Standard |
CAD
N/A
|
| FAU4LKHEAFB205-16 | Bore Size N/A 1 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHE205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HE – High Temp. Expansion |
CAD
N/A
|
| FAU4LKHVAFB205-16 | Bore Size N/A 1 in | Bearing Style N/A FA – Food Safe (US) | Bearing Number N/A FAU4LKHV205-16 | Housing Material N/A Machined Stainless Steel | DoubleLock® Style N/A HV – High Temp. Fixed |
CAD
N/A
|