CAD (0)
▾
Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
Corrosion-Resistant QuiKlean® Mounted Bearings
Part Number |
Bore Size |
Bearing Style |
Housing Material |
CAD |
|---|---|---|---|---|
| NAU4LKSFLQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFLQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A ON – Metal detectable | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFLQK210-31 | Bore Size N/A 1 15/16 in | Bearing Style N/A QF – High Temp | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFLQK210 | Bore Size N/A 50 mm | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFLQK210 | Bore Size N/A 50 mm | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFLQK210 | Bore Size N/A 50 mm | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFLQK210 | Bore Size N/A 50 mm | Bearing Style N/A ON – Metal detectable | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFLQK210 | Bore Size N/A 50 mm | Bearing Style N/A QF – High Temp | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FAU4LKSFLQK210-32 | Bore Size N/A 2 in | Bearing Style N/A FA – Food Safe (US) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| FEU4LKSFLQK210-32 | Bore Size N/A 2 in | Bearing Style N/A FE – Food Safe (Europe) | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| NAU4LKSFLQK210-32 | Bore Size N/A 2 in | Bearing Style N/A NA – Food Safe | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| ONU4LKSFLQK210-32 | Bore Size N/A 2 in | Bearing Style N/A ON – Metal detectable | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|
| QFU4LKSFLQK210-32 | Bore Size N/A 2 in | Bearing Style N/A QF – High Temp | Housing Material N/A Cast Stainless Steel |
CAD
N/A
|