CAD (0)
  • Cart is empty

Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.

1 - 25 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Clearance

Bore Size d (mm)

Features

Outside Diameter D (mm)

Outside Ring Width B (mm)

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Clearance

Bore Size d

Features

Outside Diameter D

Outside Ring Width B

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Limiting Speed

CAD

N/A C0 (Normal) N/A 10 mm N/A Contact Seals N/A 30 mm N/A 14 mm N/A 6000 N N/A 2400 N N/A 29000 rpm N/A
N/A C0 (Normal) N/A 10 mm N/A Contact Seals N/A 35 mm N/A 17 mm N/A 8100 N N/A 3400 N N/A 26000 rpm N/A
N/A C0 (Normal) N/A 10 mm N/A Contact Seals N/A 26 mm N/A 12 mm N/A 4600 N N/A 2000 N N/A 33000 rpm N/A
N/A C0 (Normal) N/A 12 mm N/A Contact Seals N/A 32 mm N/A 14 mm N/A 6900 N N/A 3100 N N/A 26000 rpm N/A
N/A C0 (Normal) N/A 12 mm N/A Contact Seals N/A 37 mm N/A 17 mm N/A 9800 N N/A 4200 N N/A 23000 rpm N/A
N/A C0 (Normal) N/A 12 mm N/A Contact Seals N/A 28 mm N/A 12 mm N/A 5100 N N/A 2400 N N/A 29000 rpm N/A
N/A C0 (Normal) N/A 15 mm N/A Contact Seals N/A 35 mm N/A 14 mm N/A 7800 N N/A 3800 N N/A 22000 rpm N/A
N/A C0 (Normal) N/A 15 mm N/A Contact Seals N/A 42 mm N/A 17 mm N/A 11400 N N/A 5400 N N/A 19000 rpm N/A
N/A C0 (Normal) N/A 15 mm N/A Contact Seals N/A 32 mm N/A 13 mm N/A 5600 N N/A 2800 N N/A 25000 rpm N/A
N/A C0 (Normal) N/A 17 mm N/A Contact Seals N/A 40 mm N/A 16 mm N/A 9600 N N/A 4800 N N/A 20000 rpm N/A
N/A C0 (Normal) N/A 17 mm N/A Contact Seals N/A 47 mm N/A 19 mm N/A 13500 N N/A 6600 N N/A 18000 rpm N/A
N/A C0 (Normal) N/A 17 mm N/A Contact Seals N/A 35 mm N/A 14 mm N/A 6000 N N/A 3300 N N/A 23000 rpm N/A
N/A C0 (Normal) N/A 20 mm N/A Contact Seals N/A 47 mm N/A 18 mm N/A 12700 N N/A 6600 N N/A 18000 rpm N/A
N/A C0 (Normal) N/A 20 mm N/A Contact Seals N/A 52 mm N/A 21 mm N/A 15900 N N/A 7800 N N/A 17000 rpm N/A
N/A C0 (Normal) N/A 20 mm N/A Contact Seals N/A 42 mm N/A 16 mm N/A 9400 N N/A 5000 N N/A 20000 rpm N/A
N/A C0 (Normal) N/A 25 mm N/A Contact Seals N/A 52 mm N/A 18 mm N/A 14000 N N/A 7800 N N/A 15000 rpm N/A
N/A C0 (Normal) N/A 25 mm N/A Contact Seals N/A 62 mm N/A 24 mm N/A 22500 N N/A 11600 N N/A 14000 rpm N/A
N/A C0 (Normal) N/A 25 mm N/A Contact Seals N/A 47 mm N/A 16 mm N/A 10100 N N/A 5800 N N/A 17000 rpm N/A
N/A C0 (Normal) N/A 30 mm N/A Contact Seals N/A 62 mm N/A 20 mm N/A 19500 N N/A 11200 N N/A 13000 rpm N/A
N/A C0 (Normal) N/A 30 mm N/A Contact Seals N/A 72 mm N/A 27 mm N/A 28100 N N/A 16000 N N/A 13000 rpm N/A
N/A C0 (Normal) N/A 30 mm N/A Contact Seals N/A 55 mm N/A 19 mm N/A 13200 N N/A 8300 N N/A 15000 rpm N/A
N/A C0 (Normal) N/A 35 mm N/A Contact Seals N/A 72 mm N/A 23 mm N/A 25500 N N/A 15300 N N/A 12000 rpm N/A
N/A C0 (Normal) N/A 35 mm N/A Contact Seals N/A 80 mm N/A 31 mm N/A 33200 N N/A 19000 N N/A 12000 rpm N/A
N/A C0 (Normal) N/A 35 mm N/A Contact Seals N/A 62 mm N/A 20 mm N/A 16000 N N/A 10300 N N/A 14000 rpm N/A
N/A C0 (Normal) N/A 40 mm N/A Contact Seals N/A 80 mm N/A 23 mm N/A 30700 N N/A 19000 N N/A 10000 rpm N/A
1 - 25 of 90 | Results Per Page | View | Unit of Measure
1 2 3 4