CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 125 of 481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

N/A 22224 N/A 110 mm N/A 5.512 in140 mm N/A 13 in330.2 mm N/A 14 in355.6 mm N/A 2.76 in70.1 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A
N/A 22226 N/A 4 7/16 in N/A 4-3/4 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2-1/2 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4-1/4 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 7/16 in N/A 5-3/4 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2-1/4 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 4-3/4 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2-1/2 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4-1/4 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 4 1/2 in N/A 5-3/4 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2-1/4 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 4-3/4 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2-1/2 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 6 in152.4 mm N/A 14.25 in362 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4-1/4 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22226 N/A 115 mm N/A 5-3/4 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2-1/4 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A
N/A 22228 N/A 125 mm N/A 7-1/2 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3-3/4 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 125 mm N/A 6-1/4 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2-1/2 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 125 mm N/A 6 in152.4 mm N/A 16 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 125 mm N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 4 15/16 in N/A 7-1/2 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3-3/4 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
N/A 22228 N/A 4 15/16 in N/A 6-1/4 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2-1/2 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A
101 - 125 of 481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »