CAD (0)
▾
Double V-Lock Take-Up Block
Double V-Lock Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVTU14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVTU14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVTU14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVTU14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Slot to Slot N/A 5.13 in130.3 mm | Opening Height N/A 1.31 in33.3 mm | Slot Width N/A 1.06 in26.9 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
| QVVTU16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Slot to Slot N/A 5.94 in150.9 mm | Opening Height N/A 1.56 in39.6 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
| QVVTU19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/2 in | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Slot to Slot N/A 6.81 in173 mm | Opening Height N/A 1.88 in47.8 mm | Slot Width N/A 1.81 in46 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
| QVVTU22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVVTU22V312S | Bearing Number N/A 22222 | Shaft Size N/A 3 3/4 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVVTU22V100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVVTU22V315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
| QVVTU22V400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Slot to Slot N/A 8.63 in219.2 mm | Opening Height N/A 2.06 in52.3 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|