CAD (0)
▾
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Housing Radial Load Rating (N)
Housing Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| RC 11/16 | Shaft Size d N/A 11/16 in | Housing Width N/A 30.2 mm1.188 in | Outside Diameter N/A 68.27 mm2.6880 in | Housing Radial Load Rating N/A | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf |
CAD
N/A
|
| RC 17 | Shaft Size d N/A 17 mm | Housing Width N/A 30.2 mm1.188 in | Outside Diameter N/A 68.27 mm2.6880 in | Housing Radial Load Rating N/A | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf |
CAD
N/A
|
| RC 3/4 | Shaft Size d N/A 3/4 in | Housing Width N/A 36.5 mm1.438 in | Outside Diameter N/A 74.61 mm2.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf |
CAD
N/A
|
| RC 20 | Shaft Size d N/A 20 mm | Housing Width N/A 36.5 mm1.438 in | Outside Diameter N/A 74.61 mm2.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf |
CAD
N/A
|
| RC 7/8 | Shaft Size d N/A 7/8 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf |
CAD
N/A
|
| RC 15/16 | Shaft Size d N/A 15/16 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf |
CAD
N/A
|
| RC1 | Shaft Size d N/A 1 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf |
CAD
N/A
|
| RC 25 | Shaft Size d N/A 25 mm | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf |
CAD
N/A
|
| RC1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3 1/2 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf |
CAD
N/A
|
| RC1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3 1/2 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf |
CAD
N/A
|
| RC1 3/16 | Shaft Size d N/A 1 3/16 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3 1/2 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf |
CAD
N/A
|
| RC 30 | Shaft Size d N/A 30 mm | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3 1/2 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf |
CAD
N/A
|
| RC1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf |
CAD
N/A
|
| RC1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf |
CAD
N/A
|
| RC1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf |
CAD
N/A
|
| RC1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf |
CAD
N/A
|
| RC 35 | Shaft Size d N/A 35 mm | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf |
CAD
N/A
|
| RC1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf |
CAD
N/A
|
| RC1 9/16 | Shaft Size d N/A 1 9/16 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf |
CAD
N/A
|
| RC 40 | Shaft Size d N/A 40 mm | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf |
CAD
N/A
|
| RC1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf |
CAD
N/A
|
| RC1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf |
CAD
N/A
|
| RC1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf |
CAD
N/A
|
| RC 45 | Shaft Size d N/A 45 mm | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf |
CAD
N/A
|
| RC1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width N/A 52.4 mm2.063 in | Outside Diameter N/A 115.89 mm4.563 in | Housing Radial Load Rating N/A | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf |
CAD
N/A
|