CAD (0)
▾
Fafnir® Cartridge Block Mounted Bearings - Eccentric Locking Collar
Fafnir® Mounted Ball Bearings
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Housing Radial Load Rating (N)
Housing Radial Load Rating (lb)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| RC1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width N/A 52.4 mm2.063 in | Outside Diameter N/A 115.89 mm4.563 in | Housing Radial Load Rating N/A | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf |
CAD
N/A
|
| RC 50 | Shaft Size d N/A 50 mm | Housing Width N/A 52.4 mm2.063 in | Outside Diameter N/A 115.89 mm4.563 in | Housing Radial Load Rating N/A | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf |
CAD
N/A
|
| RC2 | Shaft Size d N/A 2 in | Housing Width N/A 58.7 mm2.313 in | Outside Diameter N/A 125.41 mm4.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf |
CAD
N/A
|
| RC2 1/8 | Shaft Size d N/A 2.1250 in | Housing Width N/A 58.7 mm2.313 in | Outside Diameter N/A 125.41 mm4.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf |
CAD
N/A
|
| RC2 3/16 | Shaft Size d N/A 2 3/16 in | Housing Width N/A 58.7 mm2.313 in | Outside Diameter N/A 125.41 mm4.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf |
CAD
N/A
|
| RC 55 | Shaft Size d N/A 55 mm | Housing Width N/A 58.7 mm2.313 in | Outside Diameter N/A 125.41 mm4.938 in | Housing Radial Load Rating N/A | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf |
CAD
N/A
|
| RC2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width N/A 65.1 mm2.563 in | Outside Diameter N/A 149.23 mm5 7/8 in | Housing Radial Load Rating N/A | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf |
CAD
N/A
|
| RC 60 | Shaft Size d N/A 60 mm | Housing Width N/A 65.1 mm2.563 in | Outside Diameter N/A 149.23 mm5 7/8 in | Housing Radial Load Rating N/A | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf |
CAD
N/A
|