CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Eccentric Locking Collar
Fafnir® Pillow Block Mounted Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAK1 15/16 NT | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS1 15/16 NT | Shaft Size d N/A 1 15/16 in | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSAOC1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 37900 N8510 lbf | Dynamic Load Rating N/A 68600 N15400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| LAO1 15/16 | Shaft Size d N/A 1 15/16 in | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 37900 N8510 lbf | Dynamic Load Rating N/A 68600 N15400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK 50 | Shaft Size d N/A 50 mm | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAS 50 | Shaft Size d N/A 50 mm | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| TAK 50 | Shaft Size d N/A 50 mm | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS 50 | Shaft Size d N/A 50 mm | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| TAS 50 | Shaft Size d N/A 50 mm | Total Width N/A 57.9 mm2.28 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAKH 50 | Shaft Size d N/A 50 mm | Total Width N/A 73 mm2.874 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK2 S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK2 | Shaft Size d N/A 2 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAS2 S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAS2 | Shaft Size d N/A 2 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSAO2 | Shaft Size d N/A 2 in | Total Width N/A 88.9 mm3.5 in | Static Load Rating N/A 44600 N10000 lbf | Dynamic Load Rating N/A 79300 N17800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| TAK2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| TAS2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RSA2 | Shaft Size d N/A 2 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAK2 NT | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAS2 NT | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| VAK2S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAKH2 | Shaft Size d N/A 2 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RAO2 | Shaft Size d N/A 2 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 44600 N10000 lbf | Dynamic Load Rating N/A 79300 N17800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|