CAD (0)
  • Cart is empty
401 - 403 of 403 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 3 3/16 in N/A 111.1 mm4.374 in N/A 86500 N19400 lbf N/A 136300 N30700 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3 7/16 in N/A 120.6 mm4.748 in N/A 107200 N24100 lbf N/A 158200 N35600 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 3 15/16 in N/A 130.2 mm5.126 in N/A 140400 N31600 lbf N/A 191800 N43100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
401 - 403 of 403 | Results Per Page | View | Unit of Measure
« 16 17