CAD (0)
▾
Fafnir® Tapped Base Mounted Bearings Eccentric Locking Collar
Fafnir® Tapped Base Mounted Bearings
1 2
Clear
Filter
Shaft Size d (in)
Shaft Size d (mm)
Base Width (mm)
Base Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| VTB 35 | Shaft Size d N/A 35 mm | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 35 | Shaft Size d N/A 35 mm | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 1/2 | Shaft Size d N/A 1 1/2 in | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 1/2 | Shaft Size d N/A 1 1/2 in | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 40 | Shaft Size d N/A 40 mm | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 40 | Shaft Size d N/A 40 mm | Base Width N/A 47.63 mm1.875 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 5/8 | Shaft Size d N/A 1 5/8 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 5/8 | Shaft Size d N/A 1 5/8 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 11/16 | Shaft Size d N/A 1 11/16 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 11/16 | Shaft Size d N/A 1 11/16 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 3/4 | Shaft Size d N/A 1 3/4 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 3/4 | Shaft Size d N/A 1 3/4 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 45 | Shaft Size d N/A 45 mm | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 45 | Shaft Size d N/A 45 mm | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB1 15/16 | Shaft Size d N/A 1 15/16 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB1 15/16 | Shaft Size d N/A 1 15/16 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB 50 | Shaft Size d N/A 50 mm | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB 50 | Shaft Size d N/A 50 mm | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| VTB2 S | Shaft Size d N/A 2 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
| RTB2 S | Shaft Size d N/A 2 in | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
1 2