CAD (0)
▾
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GVFD1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 7/8 | Shaft Size d N/A 1 7/8 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 15/16 | Shaft Size d N/A 1 15/16 in | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD 50 | Shaft Size d N/A 50 mm | Housing Width A N/A 28.6 mm1.125 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|