CAD (0)
  • Cart is empty
226 - 250 of 313 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 3/8 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 35 mm N/A 31.8 mm1.252 in N/A 15301 N3440 lbf N/A 28468 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 35 mm N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
226 - 250 of 313 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »