CAD (0)
  • Cart is empty
26 - 50 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 5/8 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 14.7 mm0.578 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 17.5 mm0.688 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 17 mm N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 11/16 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 11/16 in N/A 15.9 mm0.625 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 17.1 mm0.672 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 16.7 mm0.656 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 23 mm0.906 in N/A 4400 N1000 lbf N/A 10400 N2320 lbf N/A N/A Two-Bolt Flange N/A
N/A 3/4 in N/A 19.8 mm0.781 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
26 - 50 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »