CAD (0)
▾
Fafnir® Two-Bolt Flangette Mounted Bearings Eccentric Locking Collar
Fafnir® Two-Bolt Flanged Mounted Bearings
1 2
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RAT 1/2 | Shaft Size d N/A 1/2 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 5/8 | Shaft Size d N/A 5/8 in | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 17 | Shaft Size d N/A 17 mm | Housing Width A N/A 14.2 mm0.563 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 3/4 | Shaft Size d N/A 3/4 in | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 3/4 | Shaft Size d N/A 3/4 in | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1480 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 20 | Shaft Size d N/A 20 mm | Housing Width A N/A 15.8 mm0.625 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 7/8 | Shaft Size d N/A 7/8 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 7/8 | Shaft Size d N/A 7/8 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 15/16 | Shaft Size d N/A 15/16 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 15/16 | Shaft Size d N/A 15/16 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT1 | Shaft Size d N/A 1 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT1 | Shaft Size d N/A 1 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 7800 N1760 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT1 1/8 | Shaft Size d N/A 1 1/8 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RAT1 3/16 | Shaft Size d N/A 1 3/16 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
| RRT1 3/16 | Shaft Size d N/A 1 3/16 in | Housing Width A N/A 17.4 mm0.688 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
1 2