CAD (0)
▾
Fafnir® Eccentric Locking Collar Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Seal Type
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1213KRRB | Shaft Size d N/A 2 13/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SM1213K | Shaft Size d N/A 2 13/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1213KB | Shaft Size d N/A 2 13/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| G1214KRRB | Shaft Size d N/A 2.8750 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| G1215KLLB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.591 in91.2 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1215KLLB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.591 in91.2 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1215KRR | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| 1215KLL | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.591 in91.2 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| 1215KRS | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SM1215K | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1215KB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM1215KS | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 5.709 in145 mm | Total Width N/A 3.625 in92.08 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| GN215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.937 in100 mm | Static Load Rating N/A 17300 lbf77000 N | Dynamic Load Rating N/A 28300 lbf125800 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GN215KLLB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.937 in100 mm | Static Load Rating N/A 17300 lbf77000 N | Dynamic Load Rating N/A 28300 lbf125800 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
| SMN215K | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.938 in100.01 mm | Static Load Rating N/A 17000 lbf75700 N | Dynamic Load Rating N/A 28500 lbf125000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SMN215KB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 6.299 in160 mm | Total Width N/A 3.938 in100.01 mm | Static Load Rating N/A 17000 lbf75700 N | Dynamic Load Rating N/A 28500 lbf125000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SMN215KS | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 6.890 in175 mm | Total Width N/A 3.938 in100 mm | Static Load Rating N/A 17000 lbf75700 N | Dynamic Load Rating N/A 28500 lbf125000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| GE75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| E75KRR | Shaft Size d N/A 75 mm | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.626 in92.1 mm | Static Load Rating N/A 10100 lbf44800 N | Dynamic Load Rating N/A 15500 lbf68900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| SM1303K | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.938 in100.01 mm | Static Load Rating N/A 12000 lbf53400 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
| SM1303KB | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 5.512 in140 mm | Total Width N/A 3.938 in100.01 mm | Static Load Rating N/A 12000 lbf53400 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
| SM1303KS | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 6.102 in155 mm | Total Width N/A 3.938 in100.01 mm | Static Load Rating N/A 12000 lbf53400 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|