CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GY1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.078 in27.38 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE15KRRB | Shaft Size d N/A 15 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.078 in27.38 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1010KRRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.078 in27.38 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA010RRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA010RR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA010RRB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA010RR | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER10 | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.219 in30.96 mm | Static Load Rating N/A 1480 lbf6571.2 N | Dynamic Load Rating N/A 3190 lbf14163.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYE17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.078 in27.38 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 0.937 in23.8 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GY1011KRRB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.078 in27.38 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1012KRRB SGT | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.252 in31.8 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA012RRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA012RR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA012RRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA012RR | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER12 | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.219 in30.96 mm | Static Load Rating N/A 1480 lbf6571.2 N | Dynamic Load Rating N/A 3190 lbf14163.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GKY012RRB | Shaft Size d N/A 3/4 in | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 0.99 in25.15 mm | Static Load Rating N/A 200 lbf890 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYE20KRRB SGT | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.252 in31.8 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE20RR | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.85 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|