CAD (0)
▾
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Fafnir® Inserts
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| YA100RRB | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA100RR | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER16 | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.375 in34.84 mm | Static Load Rating N/A 1760 lbf7814.4 N | Dynamic Load Rating N/A 3490 lbf15495.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GKY100RRB | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.107 in28.12 mm | Static Load Rating N/A 240 lbf1067 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYM1100KRRB | Shaft Size d N/A 1 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.5 in38.1 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1101KRRB | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.539 in39.1 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1102KRRB SGT | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.539 in39.1 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA102RRB | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA102RR | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA102RRB | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA102RR | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER18 | Shaft Size d N/A 1 1/8 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.547 in39.12 mm | Static Load Rating N/A 2530 lbf1233.2 N | Dynamic Load Rating N/A 4850 lbf21534 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYE30KRRB SGT | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.539 in39.1 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYAE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYAE30RR | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YAE30RR | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GKYE30RRB | Shaft Size d N/A 30 mm | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.235 in31.37 mm | Static Load Rating N/A 350 lbf1556 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GY1103KRRB SGT | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.539 in39.1 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
| GYA103RRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYA103RR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA103RRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| YA103RR | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.28 in32.5 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| ER19 | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.547 in39.12 mm | Static Load Rating N/A 2530 lbf1233.2 N | Dynamic Load Rating N/A 4850 lbf21534 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
| GYM1103KRRB | Shaft Size d N/A 1 3/16 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.688 in42.87 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|