CAD (0)
▾
Inch Straight Bore Mounting Pillow Block SDAF222 and SDAF223 Series
Mounted SAF Split-Block Spherical Roller Bearings
Note: Speed ratings are found in dimension tables in the spherical roller bearing section.
- Each assembly includes the housing cap and base, cap bolts, bearing, locknut and washer, stabilizing ring, and triple ring seals.
- To order pillow block housing only, use the numbers listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- Assembly and pillow blocks described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SDAFS 22220).
Note: Speed ratings are found in dimension tables in the spherical roller bearing section.
Clear
Filter
Diameter S-2 (in)
Diameter S-3 (in)
Total Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Part Number |
Bearing Number |
Diameter S-2 |
Diameter S-3 |
Total Width |
Locknut |
Lockwasher |
Housing Only |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SDAF 22317 | Bearing Number N/A 22317 | Diameter S-2 N/A 3 15/16 in | Diameter S-3 N/A 3 3/16 in | Total Width N/A 6.75 in | Locknut N/A AN17 | Lockwasher N/A W17 | Housing Only N/A SDAF317 | C0 - Static Radial Rating N/A 131000 lbf584000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 122000 lbf543000 N |
CAD
N/A
|
| SDAF 22318 | Bearing Number N/A 22318 | Diameter S-2 N/A 4 1/8 in | Diameter S-3 N/A 3.3750 in | Total Width N/A 6.8750 in | Locknut N/A AN18 | Lockwasher N/A W18 | Housing Only N/A SDAF318 | C0 - Static Radial Rating N/A 148000 lbf659000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 136000 lbf606000 N |
CAD
N/A
|
| SDAF 22220 | Bearing Number N/A 22220 | Diameter S-2 N/A 4 1/2 in | Diameter S-3 N/A 3.8125 in | Total Width N/A 6.75 in | Locknut N/A AN20 | Lockwasher N/A W20 | Housing Only N/A SDAF220 | C0 - Static Radial Rating N/A 113000 lbf502000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 97700 lbf435000 N |
CAD
N/A
|
| SDAF 22320 | Bearing Number N/A 22320 | Diameter S-2 N/A 4 1/2 in | Diameter S-3 N/A 3.8125 in | Total Width N/A 7.625 in | Locknut N/A AN20 | Lockwasher N/A W20 | Housing Only N/A SDAF320 | C0 - Static Radial Rating N/A 205000 lbf910000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 181000 lbf804000 N |
CAD
N/A
|
| SDAF 22222 | Bearing Number N/A 22222 | Diameter S-2 N/A 4 7/8 in | Diameter S-3 N/A 4 3/16 in | Total Width N/A 7.2500 in | Locknut N/A AN22 | Lockwasher N/A W22 | Housing Only N/A SDAF222 | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N |
CAD
N/A
|
| SDAF 22322 | Bearing Number N/A 22322 | Diameter S-2 N/A 4 7/8 in | Diameter S-3 N/A 4 3/16 in | Total Width N/A 8 in | Locknut N/A AN22 | Lockwasher N/A W22 | Housing Only N/A SDAF322 | C0 - Static Radial Rating N/A 236000 lbf1050000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 213000 lbf949000 N |
CAD
N/A
|
| SDAF 22224 | Bearing Number N/A 22224 | Diameter S-2 N/A 5 5/16 in | Diameter S-3 N/A 4 9/16 in | Total Width N/A 7.375 in | Locknut N/A AN24 | Lockwasher N/A W24 | Housing Only N/A SDAF224 | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N |
CAD
N/A
|
| SDAF 22324 | Bearing Number N/A 22324 | Diameter S-2 N/A 5 5/16 in | Diameter S-3 N/A 4 9/16 in | Total Width N/A 8.3750 in | Locknut N/A AN24 | Lockwasher N/A W24 | Housing Only N/A SDAF324 | C0 - Static Radial Rating N/A 272000 lbf1210000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 244000 lbf1080000 N |
CAD
N/A
|
| SDAF 22226 | Bearing Number N/A 22226 | Diameter S-2 N/A 5 7/8 in | Diameter S-3 N/A 4 15/16 in | Total Width N/A 8 in | Locknut N/A AN26 | Lockwasher N/A W26 | Housing Only N/A SDAF226 | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N |
CAD
N/A
|
| SDAF 22326 | Bearing Number N/A 22326 | Diameter S-2 N/A 5 7/8 in | Diameter S-3 N/A 4 15/16 in | Total Width N/A 8.75 in | Locknut N/A AN26 | Lockwasher N/A W26 | Housing Only N/A SDAF326 | C0 - Static Radial Rating N/A 318000 lbf1410000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 281000 lbf1250000 N |
CAD
N/A
|
| SDAF 22228 | Bearing Number N/A 22228 | Diameter S-2 N/A 6 1/4 in | Diameter S-3 N/A 5 5/16 in | Total Width N/A 7.813 in | Locknut N/A AN28 | Lockwasher N/A W28 | Housing Only N/A SDAF228 | C0 - Static Radial Rating N/A 237000 lbf1060000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 194000 lbf863000 N |
CAD
N/A
|
| SDAF 22328 | Bearing Number N/A 22328 | Diameter S-2 N/A 6 1/4 in | Diameter S-3 N/A 5 5/16 in | Total Width N/A 9.625 in | Locknut N/A AN28 | Lockwasher N/A W28 | Housing Only N/A SDAF328 | C0 - Static Radial Rating N/A 375000 lbf1670000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 326000 lbf1450000 N |
CAD
N/A
|
| SDAF 22230 | Bearing Number N/A 22230 | Diameter S-2 N/A 6 5/8 in | Diameter S-3 N/A 5.7500 in | Total Width N/A 8.3750 in | Locknut N/A AN30 | Lockwasher N/A W30 | Housing Only N/A SDAF230 | C0 - Static Radial Rating N/A 276000 lbf1230000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 225000 lbf1000000 N |
CAD
N/A
|
| SDAF 22330 | Bearing Number N/A 22330 | Diameter S-2 N/A 6 5/8 in | Diameter S-3 N/A 5.7500 in | Total Width N/A 9.7500 in | Locknut N/A AN30 | Lockwasher N/A W30 | Housing Only N/A SDAF330 | C0 - Static Radial Rating N/A 424000 lbf1890000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 365000 lbf1620000 N |
CAD
N/A
|
| SDAF 22232 | Bearing Number N/A 22232 | Diameter S-2 N/A 7 in | Diameter S-3 N/A 6.0625 in | Total Width N/A 8.75 in | Locknut N/A AN32 | Lockwasher N/A W32 | Housing Only N/A SDAF232 | C0 - Static Radial Rating N/A 309000 lbf1370000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 253000 lbf1120000 N |
CAD
N/A
|
| SDAF 22332 | Bearing Number N/A 22332 | Diameter S-2 N/A 7 in | Diameter S-3 N/A 6.0625 in | Total Width N/A 10.625 in | Locknut N/A AN32 | Lockwasher N/A W32 | Housing Only N/A SDAF332 | C0 - Static Radial Rating N/A 475000 lbf2110000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 405000 lbf1800000 N |
CAD
N/A
|
| SDAF 22234 | Bearing Number N/A 22234 | Diameter S-2 N/A 7 7/16 in | Diameter S-3 N/A 6 7/16 in | Total Width N/A 9.3750 in | Locknut N/A AN34 | Lockwasher N/A W34 | Housing Only N/A SDAF234 | C0 - Static Radial Rating N/A 359000 lbf1590000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 290000 lbf1290000 N |
CAD
N/A
|
| SDAF 22334 | Bearing Number N/A 22334 | Diameter S-2 N/A 7 7/16 in | Diameter S-3 N/A 6 7/16 in | Total Width N/A 11.125 in | Locknut N/A AN34 | Lockwasher N/A W34 | Housing Only N/A SDAF334 | C0 - Static Radial Rating N/A 530000 lbf2360000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 lbf2000000 N |
CAD
N/A
|
| SDAF 22236 | Bearing Number N/A 22236 | Diameter S-2 N/A 7 13/16 in | Diameter S-3 N/A 6.8750 in | Total Width N/A 10 in | Locknut N/A AN36 | Lockwasher N/A W36 | Housing Only N/A SDAF236 | C0 - Static Radial Rating N/A 382000 lbf1700000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 301000 lbf1340000 N |
CAD
N/A
|
| SDAF 22336 | Bearing Number N/A 22336 | Diameter S-2 N/A 7 13/16 in | Diameter S-3 N/A 6.8750 in | Total Width N/A 11.375 in | Locknut N/A AN36 | Lockwasher N/A W36 | Housing Only N/A SDAF336 | C0 - Static Radial Rating N/A 584000 lbf2600000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 491000 lbf2190000 N |
CAD
N/A
|
| SDAF 22238 | Bearing Number N/A 22238 | Diameter S-2 N/A 8 3/8 in | Diameter S-3 N/A 7.2500 in | Total Width N/A 10.375 in | Locknut N/A AN38 | Lockwasher N/A W38 | Housing Only N/A SDAF238 | C0 - Static Radial Rating N/A 440000 lbf1960000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 348000 lbf1550000 N |
CAD
N/A
|
| SDAF 22338 | Bearing Number N/A 22338 | Diameter S-2 N/A 8 3/8 in | Diameter S-3 N/A 7.2500 in | Total Width N/A 11.813 in | Locknut N/A AN38 | Lockwasher N/A W38 | Housing Only N/A SDAF338 | C0 - Static Radial Rating N/A 635000 lbf2830000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 lbf2380000 N |
CAD
N/A
|
| SDAF 22240 | Bearing Number N/A 22240 | Diameter S-2 N/A 8 3/4 in | Diameter S-3 N/A 7.6250 in | Total Width N/A 11.125 in | Locknut N/A AN40 | Lockwasher N/A W40 | Housing Only N/A SDAF240 | C0 - Static Radial Rating N/A 452000 lbf2010000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 356000 lbf1580000 N |
CAD
N/A
|
| SDAF 22340 | Bearing Number N/A 22340 | Diameter S-2 N/A 8 3/4 in | Diameter S-3 N/A 7.6250 in | Total Width N/A 12.25 in | Locknut N/A AN40 | Lockwasher N/A W40 | Housing Only N/A SDAF340 | C0 - Static Radial Rating N/A 658000 lbf2930000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 556000 lbf2470000 N |
CAD
N/A
|
| SDAF 22244 | Bearing Number N/A 22244 | Diameter S-2 N/A 9 9/16 in | Diameter S-3 N/A 8 5/16 in | Total Width N/A 11.875 in | Locknut N/A AN44 | Lockwasher N/A W44 | Housing Only N/A SDAF244 | C0 - Static Radial Rating N/A 520000 lbf2310000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 415000 lbf1850000 N |
CAD
N/A
|

