CAD (0)
▾
Inch Tapered Bore Mounting Pillow Block SDAF225 and SDAF226 Series
Mounted SAF Split-Block Spherical Roller Bearings
When ordering non-standard pillow block assemblies specify the shaft size.
- Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring and triple ring seals.
- To order pillow block housing only, use the number listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- Assembly and pillow blocks as described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- Assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SDAFS 22515).
When ordering non-standard pillow block assemblies specify the shaft size.
Clear
Filter
Diameter S-1 (in)
Total Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Part Number |
Bearing Number |
Diameter S-1 |
Total Width |
Adapter Assembly Number |
Housing Only |
Stabilizing Ring 1 Req'd |
Triple Seal Req'd |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SDAF 22617 2-7/8 | Bearing Number N/A 22317K | Diameter S-1 N/A 2.8750 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-117 x 2-7/8 | Housing Only N/A SDAF617 x 2-7/8 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 58 | C0 - Static Radial Rating N/A 131000 lbf584000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 122000 lbf543000 N |
CAD
N/A
|
| SDAF 22617 | Bearing Number N/A 22317K | Diameter S-1 N/A 2 15/16 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-117 x 2-15/16 | Housing Only N/A SDAF617 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 59 | C0 - Static Radial Rating N/A 131000 lbf584000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 122000 lbf543000 N |
CAD
N/A
|
| SDAF 22617 3 | Bearing Number N/A 22317K | Diameter S-1 N/A 3 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-117 x 3 | Housing Only N/A SDAF617 x 3 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 60 | C0 - Static Radial Rating N/A 131000 lbf584000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 122000 lbf543000 N |
CAD
N/A
|
| SDAF 22618 3-1/16 | Bearing Number N/A 22318K | Diameter S-1 N/A 3.0625 in | Total Width N/A 6.8750 in | Adapter Assembly Number N/A SNW-118 x 3-1/16 | Housing Only N/A SDAF618 x 3-1/16 | Stabilizing Ring 1 Req'd N/A SR-21-18 | Triple Seal Req'd N/A LOR 67 | C0 - Static Radial Rating N/A 148000 lbf659000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 136000 lbf606000 N |
CAD
N/A
|
| SDAF 22618 3-1/8 | Bearing Number N/A 22318K | Diameter S-1 N/A 3.1250 in | Total Width N/A 6.8750 in | Adapter Assembly Number N/A SNW-118 x 3-1/8 | Housing Only N/A SDAF618 x 3-1/8 | Stabilizing Ring 1 Req'd N/A SR-21-18 | Triple Seal Req'd N/A LOR 68 | C0 - Static Radial Rating N/A 148000 lbf659000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 136000 lbf606000 N |
CAD
N/A
|
| SDAF 22618 | Bearing Number N/A 22318K | Diameter S-1 N/A 3 3/16 in | Total Width N/A 6.8750 in | Adapter Assembly Number N/A SNW-118 x 3-3/16 | Housing Only N/A SDAF618 | Stabilizing Ring 1 Req'd N/A SR-21-18 | Triple Seal Req'd N/A LOR 69 | C0 - Static Radial Rating N/A 148000 lbf659000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 136000 lbf606000 N |
CAD
N/A
|
| SDAF 22618 3-1/4 | Bearing Number N/A 22318K | Diameter S-1 N/A 3 1/4 in | Total Width N/A 6.8750 in | Adapter Assembly Number N/A SNW-118 x 3-1/4 | Housing Only N/A SDAF618 x 3-1/4 | Stabilizing Ring 1 Req'd N/A SR-21-18 | Triple Seal Req'd N/A LOR 70 | C0 - Static Radial Rating N/A 148000 lbf659000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 136000 lbf606000 N |
CAD
N/A
|
| SDAF 22620 3-5/16 | Bearing Number N/A 22320K | Diameter S-1 N/A 3.3125 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-120 x 3-5/16 | Housing Only N/A SDAF620 x 3-5/16 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 73 | C0 - Static Radial Rating N/A 205000 lbf910000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 181000 lbf804000 N |
CAD
N/A
|
| SDAF 22520 3-3/8 | Bearing Number N/A 22220K | Diameter S-1 N/A 3.3750 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-20 x 3-3/8 | Housing Only N/A SDAF520 x 3-3/8 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 74 | C0 - Static Radial Rating N/A 113000 lbf502000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 97700 lbf435000 N |
CAD
N/A
|
| SDAF 22620 3-3/8 | Bearing Number N/A 22320K | Diameter S-1 N/A 3.3750 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-120 x 3-3/8 | Housing Only N/A SDAF620 x 3-3/8 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 74 | C0 - Static Radial Rating N/A 205000 lbf910000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 181000 lbf804000 N |
CAD
N/A
|
| SDAF 22520 | Bearing Number N/A 22220K | Diameter S-1 N/A 3 7/16 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-20 x 3-7/16 | Housing Only N/A SDAF520 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 75 | C0 - Static Radial Rating N/A 113000 lbf502000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 97700 lbf435000 N |
CAD
N/A
|
| SDAF 22620 | Bearing Number N/A 22320K | Diameter S-1 N/A 3 7/16 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-120 x 3-7/16 | Housing Only N/A SDAF620 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 75 | C0 - Static Radial Rating N/A 205000 lbf910000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 181000 lbf804000 N |
CAD
N/A
|
| SDAF 22520 3-1/2 | Bearing Number N/A 22220K | Diameter S-1 N/A 3 1/2 in | Total Width N/A 6.75 in | Adapter Assembly Number N/A SNW-20 x 3-1/2 | Housing Only N/A SDAF520 x 3-1/2 | Stabilizing Ring 1 Req'd N/A SR-20-17 | Triple Seal Req'd N/A LOR 76 | C0 - Static Radial Rating N/A 113000 lbf502000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 97700 lbf435000 N |
CAD
N/A
|
| SDAF 22620 3-1/2 | Bearing Number N/A 22320K | Diameter S-1 N/A 3 1/2 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-120 x 3-1/2 | Housing Only N/A SDAF620 x 3-1/2 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 76 | C0 - Static Radial Rating N/A 205000 lbf910000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 181000 lbf804000 N |
CAD
N/A
|
| SDAF 22522 3-13/16 | Bearing Number N/A 22222K | Diameter S-1 N/A 3.8125 in | Total Width N/A 7.2500 in | Adapter Assembly Number N/A SNW-22 x 3-13/16 | Housing Only N/A SDAF522 x 3-13/16 | Stabilizing Ring 1 Req'd N/A SR-22-19 | Triple Seal Req'd N/A LOR 91 | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N |
CAD
N/A
|
| SDAF 22622 3-13/16 | Bearing Number N/A 22322K | Diameter S-1 N/A 3.8125 in | Total Width N/A 8 in | Adapter Assembly Number N/A SNW-122 x 3-13/16 | Housing Only N/A SDAF622 x 3-13/16 | Stabilizing Ring 1 Req'd N/A SR-0-22 | Triple Seal Req'd N/A LOR 91 | C0 - Static Radial Rating N/A 236000 lbf1050000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 213000 lbf949000 N |
CAD
N/A
|
| SDAF 22522 3-7/8 | Bearing Number N/A 22222K | Diameter S-1 N/A 3.8750 in | Total Width N/A 7.2500 in | Adapter Assembly Number N/A SNW-22 x 3-7/8 | Housing Only N/A SDAF522 x 3-7/8 | Stabilizing Ring 1 Req'd N/A SR-22-19 | Triple Seal Req'd N/A LOR 92 | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N |
CAD
N/A
|
| SDAF 22622 3-7/8 | Bearing Number N/A 22322K | Diameter S-1 N/A 3.8750 in | Total Width N/A 8 in | Adapter Assembly Number N/A SNW-122 x 3-7/8 | Housing Only N/A SDAF622 x 3-7/8 | Stabilizing Ring 1 Req'd N/A SR-0-22 | Triple Seal Req'd N/A LOR 92 | C0 - Static Radial Rating N/A 236000 lbf1050000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 213000 lbf949000 N |
CAD
N/A
|
| SDAF 22522 | Bearing Number N/A 22222K | Diameter S-1 N/A 3 15/16 in | Total Width N/A 7.2500 in | Adapter Assembly Number N/A SNW-22 x 3-15/16 | Housing Only N/A SDAF522 | Stabilizing Ring 1 Req'd N/A SR-22-19 | Triple Seal Req'd N/A LOR 93 | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N |
CAD
N/A
|
| SDAF 22622 | Bearing Number N/A 22322K | Diameter S-1 N/A 3 15/16 in | Total Width N/A 8 in | Adapter Assembly Number N/A SNW-122 x 3-15/16 | Housing Only N/A SDAF622 | Stabilizing Ring 1 Req'd N/A SR-0-22 | Triple Seal Req'd N/A LOR 93 | C0 - Static Radial Rating N/A 236000 lbf1050000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 213000 lbf949000 N |
CAD
N/A
|
| SDAF 22522 4 | Bearing Number N/A 22222K | Diameter S-1 N/A 4 in | Total Width N/A 7.2500 in | Adapter Assembly Number N/A SNW-22 x 4 | Housing Only N/A SDAF522 x 4 | Stabilizing Ring 1 Req'd N/A SR-22-19 | Triple Seal Req'd N/A LOR 94 | C0 - Static Radial Rating N/A 147000 lbf653000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 125000 lbf555000 N |
CAD
N/A
|
| SDAF 22622 4 | Bearing Number N/A 22322K | Diameter S-1 N/A 4 in | Total Width N/A 8 in | Adapter Assembly Number N/A SNW-122 x 4 | Housing Only N/A SDAF622 x 4 | Stabilizing Ring 1 Req'd N/A SR-0-22 | Triple Seal Req'd N/A LOR 94 | C0 - Static Radial Rating N/A 236000 lbf1050000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 213000 lbf949000 N |
CAD
N/A
|
| SDAF 22524 4-1/16 | Bearing Number N/A 22224K | Diameter S-1 N/A 4.0625 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-24 x 4-1/16 | Housing Only N/A SDAF524 x 4-1/16 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 111 | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N |
CAD
N/A
|
| SDAF 22624 4-1/16 | Bearing Number N/A 22324K | Diameter S-1 N/A 4.0625 in | Total Width N/A 8.3750 in | Adapter Assembly Number N/A SNW-124 x 4-1/16 | Housing Only N/A SDAF624 x 4-1/16 | Stabilizing Ring 1 Req'd N/A SR-0-24 | Triple Seal Req'd N/A LOR 111 | C0 - Static Radial Rating N/A 272000 lbf1210000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 244000 lbf1080000 N |
CAD
N/A
|
| SDAF 22524 4-1/8 | Bearing Number N/A 22224K | Diameter S-1 N/A 4.1250 in | Total Width N/A 7.375 in | Adapter Assembly Number N/A SNW-24 x 4-1/8 | Housing Only N/A SDAF524 x 4-1/8 | Stabilizing Ring 1 Req'd N/A SR-24-20 | Triple Seal Req'd N/A LOR 112 | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N |
CAD
N/A
|

