CAD (0)
▾
Inch Straight Bore Mounting Pillow Block SDAF231 and SDAF232 Series
Mounted SAF Split-Block Spherical Roller Bearings
- Each assembly includes the housing cap and base, cap bolts, bearing, locknut and washer, stabilizing ring and triple ring seals.
- To order pillow block housing only, use the numbers listed in the "Housing Only" column. These units include: cap, base, cap bolts, triple ring seals, and stabilizing ring.
- Assembly and pillow blocks described on this page constitute fixed units.
- To order float units, specify part number plus suffix "Float" or "FL".
- If one end closed assembly is required, specify “CL” in assembly number when ordering.
- All assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SDAFS 23152).
- For fixed applications, both stabilizing rings must be used. Do not use stabilizing rings for “Float” mounting.
Clear
Filter
Diameter S-2 (in)
Diameter S-3 (in)
Total Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Part Number |
Bearing Number |
Diameter S-2 |
Diameter S-3 |
Total Width |
Locknut |
Lockplate |
Housing Only |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SDAF 23248 | Bearing Number N/A 23248 | Diameter S-2 N/A 10 1/2 in | Diameter S-3 N/A 9 3/16 in | Total Width N/A 14.25 in | Locknut N/A NO48 | Lockplate N/A P48 | Housing Only N/A SDAF3248 | C0 - Static Radial Rating N/A 935000 lbf4160000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 685000 lbf3050000 N |
CAD
N/A
|
| SDAF 23152 | Bearing Number N/A 23152 | Diameter S-2 N/A 11 1/2 in | Diameter S-3 N/A 9 15/16 in | Total Width N/A 14.25 in | Locknut N/A NO52 | Lockplate N/A P52 | Housing Only N/A SDAF3152 | C0 - Static Radial Rating N/A 885000 lbf3930000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 603000 lbf2680000 N |
CAD
N/A
|
| SDAF 23252 | Bearing Number N/A 23252 | Diameter S-2 N/A 11 1/2 in | Diameter S-3 N/A 9 15/16 in | Total Width N/A 15.875 in | Locknut N/A NO52 | Lockplate N/A P52 | Housing Only N/A SDAF3252 | C0 - Static Radial Rating N/A 1090000 lbf4850000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 790000 lbf3510000 N |
CAD
N/A
|
| SDAF 23156 | Bearing Number N/A 23156 | Diameter S-2 N/A 12 1/2 in | Diameter S-3 N/A 10.7500 in | Total Width N/A 15.875 in | Locknut N/A NO56 | Lockplate N/A P56 | Housing Only N/A SDAF3156 | C0 - Static Radial Rating N/A 937000 lbf4170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 626000 lbf2780000 N |
CAD
N/A
|
| SDAF 23256 | Bearing Number N/A 23256 | Diameter S-2 N/A 12 1/2 in | Diameter S-3 N/A 10.7500 in | Total Width N/A 15.875 in | Locknut N/A NO56 | Lockplate N/A P56 | Housing Only N/A SDAF3256 | C0 - Static Radial Rating N/A 1180000 lbf5250000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 828000 lbf3680000 N |
CAD
N/A
|
| SDAF 23160 | Bearing Number N/A 23160 | Diameter S-2 N/A 13 in | Diameter S-3 N/A 11 1/2 in | Total Width N/A 15.875 in | Locknut N/A NO60 | Lockplate N/A P60 | Housing Only N/A SDAF3160 | C0 - Static Radial Rating N/A 1150000 lbf5120000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 757000 lbf3370000 N |
CAD
N/A
|
| SDAF 23260 | Bearing Number N/A 23260 | Diameter S-2 N/A 13 in | Diameter S-3 N/A 11 1/2 in | Total Width N/A 16.75 in | Locknut N/A NO60 | Lockplate N/A P60 | Housing Only N/A SDAF3260 | C0 - Static Radial Rating N/A 1390000 lbf6170000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 946000 lbf4210000 N |
CAD
N/A
|
| SDAF 23164 | Bearing Number N/A 23164 | Diameter S-2 N/A 14 in | Diameter S-3 N/A 12 1/4 in | Total Width N/A 16.75 in | Locknut N/A NO64 | Lockplate N/A P64 | Housing Only N/A SDAF3164 | C0 - Static Radial Rating N/A 1340000 lbf5950000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 898000 lbf3990000 N |
CAD
N/A
|
| SDAF 23264 | Bearing Number N/A 23264 | Diameter S-2 N/A 14 in | Diameter S-3 N/A 12 1/4 in | Total Width N/A 18.75 in | Locknut N/A NO64 | Lockplate N/A P64 | Housing Only N/A SDAF3264 | C0 - Static Radial Rating N/A 1590000 lbf7090000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| SDAF 23168 | Bearing Number N/A 23168 | Diameter S-2 N/A 15 in | Diameter S-3 N/A 13.0000 in | Total Width N/A 18.75 in | Locknut N/A NO68 | Lockplate N/A P68 | Housing Only N/A SDAF3168 | C0 - Static Radial Rating N/A 1540000 lbf6850000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1010000 lbf4500000 N |
CAD
N/A
|
| SDAF 23268 | Bearing Number N/A 23268 | Diameter S-2 N/A 15 in | Diameter S-3 N/A 13.0000 in | Total Width N/A 18 in | Locknut N/A NO68 | Lockplate N/A P68 | Housing Only N/A SDAF3268 | C0 - Static Radial Rating N/A 1840000 lbf8200000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1160000 lbf5160000 N |
CAD
N/A
|
| SDAF 23172 | Bearing Number N/A 23172 | Diameter S-2 N/A 16 in | Diameter S-3 N/A 13.7500 in | Total Width N/A 18 in | Locknut N/A NO72 | Lockplate N/A P72 | Housing Only N/A SDAF3172 | C0 - Static Radial Rating N/A 1640000 lbf7300000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| SDAF 23272 | Bearing Number N/A 23272 | Diameter S-2 N/A 16 in | Diameter S-3 N/A 13.7500 in | Total Width N/A 19.75 in | Locknut N/A NO72 | Lockplate N/A P72 | Housing Only N/A SDAF3272 | C0 - Static Radial Rating N/A 1980000 lbf8790000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1240000 lbf5530000 N |
CAD
N/A
|
| SDAF 23176 | Bearing Number N/A 23176 | Diameter S-2 N/A 17 in | Diameter S-3 N/A 14.5000 in | Total Width N/A 18 in | Locknut N/A NO76 | Lockplate N/A P76 | Housing Only N/A SDAF3176 | C0 - Static Radial Rating N/A 1700000 lbf7580000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| SDAF 23276 | Bearing Number N/A 23276 | Diameter S-2 N/A 17 in | Diameter S-3 N/A 14.5000 in | Total Width N/A 19.75 in | Locknut N/A NO76 | Lockplate N/A P76 | Housing Only N/A SDAF3276 | C0 - Static Radial Rating N/A 2140000 lbf9520000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1340000 lbf5970000 N |
CAD
N/A
|
| SDAF 23180 | Bearing Number N/A 23180 | Diameter S-2 N/A 17 1/2 in | Diameter S-3 N/A 15 1/4 in | Total Width N/A 19.75 in | Locknut N/A NO80 | Lockplate N/A P80 | Housing Only N/A SDAF3180 | C0 - Static Radial Rating N/A 1820000 lbf8110000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| SDAF 23280 | Bearing Number N/A 23280 | Diameter S-2 N/A 17 1/2 in | Diameter S-3 N/A 15 1/4 in | Total Width N/A 22.25 in | Locknut N/A NO80 | Lockplate N/A P80 | Housing Only N/A SDAF3280 | C0 - Static Radial Rating N/A 2430000 lbf10800000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1510000 lbf6720000 N |
CAD
N/A
|
| SDAF 23184 | Bearing Number N/A 23184 | Diameter S-2 N/A 18 1/2 in | Diameter S-3 N/A 15 3/4 in | Total Width N/A 22.25 in | Locknut N/A NO84 | Lockplate N/A P84 | Housing Only N/A SDAF3184 | C0 - Static Radial Rating N/A 2170000 lbf9640000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1290000 lbf5720000 N |
CAD
N/A
|
| SDAF 23284 | Bearing Number N/A 23284 | Diameter S-2 N/A 18 1/2 in | Diameter S-3 N/A 15 3/4 in | Total Width N/A 22.75 in | Locknut N/A NO84 | Lockplate N/A P84 | Housing Only N/A SDAF3284 | C0 - Static Radial Rating N/A 2660000 lbf11800000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1650000 lbf7360000 N |
CAD
N/A
|
| SDAF 23188 | Bearing Number N/A 23188 | Diameter S-2 N/A 19 1/2 in | Diameter S-3 N/A 17.0000 in | Total Width N/A 22.25 in | Locknut N/A NO88 | Lockplate N/A P88 | Housing Only N/A SDAF3188 | C0 - Static Radial Rating N/A 2310000 lbf10300000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1340000 lbf5970000 N |
CAD
N/A
|
| SDAF 23288 | Bearing Number N/A 23288 | Diameter S-2 N/A 19 1/2 in | Diameter S-3 N/A 17.0000 in | Total Width N/A 22.75 in | Locknut N/A NO88 | Lockplate N/A P88 | Housing Only N/A SDAF3288 | C0 - Static Radial Rating N/A 2970000 lbf13200000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 lbf8090000 N |
CAD
N/A
|
| SDAF 23192 | Bearing Number N/A 23192 | Diameter S-2 N/A 20 in | Diameter S-3 N/A 17.7500 in | Total Width N/A 22.75 in | Locknut N/A NO92 | Lockplate N/A P92 | Housing Only N/A SDAF3192 | C0 - Static Radial Rating N/A 2500000 lbf11100000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1460000 lbf6500000 N |
CAD
N/A
|

