CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM480BRHATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BRHFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BRHHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BRHKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BRHRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXH | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXHATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXHFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXHHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXHKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSM480BXHRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM480BRH | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXH | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE1900BRH | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| LSE1900BRHATL | Shaft Size N/A 19.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 303042 lbf1348000 N | Cor - Static Load Rating N/A 666559 lbf2965000 N | Ca - Axial Load Rating N/A 29810 lbf132600 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|