CAD (0)
▾
Bearing Housing for Split Cylindricals
Mounted Split Cylindrical Roller Bearings
Clear
Filter
Series Type
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE2000BRHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A 30979 lbf137800 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| LSE2000BXHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 312934 lbf1392000 N | Cor - Static Load Rating N/A 705675 lbf3139000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSE2000BRH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BRHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BRHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BRHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BRHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BRHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXH | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXHATL | Shaft Size N/A 20.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXHFS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXHHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXHKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| MSE2000BXHRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm |
CAD
N/A
|
| HSM530BRH | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSM530BRHATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSM530BRHFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSM530BRHHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSM530BRHKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
| HSM530BRHRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 1047610 lbf4660000 N | Cor - Static Load Rating N/A 1839612 lbf8183000 N | Ca - Axial Load Rating N/A 78009 lbf347000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|