CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
176 - 200 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Total Width (mm)

Total Width (in)

Ball Type

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 16 mm0.630 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 16 mm0.630 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 16 mm0.630 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 16 mm0.630 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 24 mm0.945 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 24 mm0.945 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 24 mm0.945 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Triplex N/A 12 mm N/A 28 mm1.1024 in N/A 24 mm0.945 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Quadruplex N/A 12 mm N/A 28 mm1.1024 in N/A 32 mm1.26 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 25 º N/A Ceramic N/A 1420 N320 lbf N/A 4390 N990 lbf N/A 85200 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 15 º N/A STEEL N/A 1650 N370 lbf N/A 4560 N1030 lbf N/A 78900 rpm N/A
N/A Single N/A 12 mm N/A 28 mm1.1024 in N/A 8 mm0.315 in N/A 15 º N/A Ceramic N/A 1470 N330 lbf N/A 4560 N1030 lbf N/A 94680 rpm N/A
N/A Duplex N/A 12 mm N/A 28 mm1.1024 in N/A 16 mm0.630 in N/A 25 º N/A STEEL N/A 1590 N360 lbf N/A 4390 N990 lbf N/A 71000 rpm N/A
176 - 200 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »