CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC222WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM222WICRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM222WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM222WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MM222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM222WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MMC222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC222WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MM222WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC222WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC222WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MMC222WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A
|