CAD (0)
▾
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Precision Ball Bearings
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Total Width (mm)
Total Width (in)
Ce - Dynamic Radial Rating (per row) (N)
Ce - Dynamic Radial Rating (per row) (lbf)
Limiting Speed (Grease) (per row) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC204WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC204WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MMC204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MMC204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MM204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MV204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 3MV204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7700 N1730 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A STEEL |
CAD
N/A
|
| 2MVC204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7160 N1610 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 3MVC204WICRSUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6900 N1550 lbf | Ce - Dynamic Radial Rating (per row) N/A 15500 N3490 lbf | Ball Type N/A Ceramic |
CAD
N/A
|
| 2MM204WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8100 N1810 lbf | Ce - Dynamic Radial Rating (per row) N/A 16100 N3620 lbf | Ball Type N/A STEEL |
CAD
N/A
|